Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10906 Image
Discontinued

ISM10906

Schneider Electric ISM10906 Image
Discontinued
ISM10906

OptiLine 45 - locking clip - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM10906 is replaced by:
Product
Qty
ISM10906P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    cabling installation system
    Post
    Pole
    Trunking
    product or component type
    Locking clip
    Complementary
    type of pole
    Two-sided
    One-sided
    type of post
    One-sided
    Two-sided
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 10
    trunking material
    Aluminium
    Plastic
    trunking dimension
    75 x 55 mm
    95 x 55 mm
    165 x 55 mm
    185 x 55 mm
    140 x 55 mm
    pole/post surface finish
    Anodized
    Powder coated
    pole fixing mode
    Tension-mounted
    Free-standing
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    23 mm
    height
    45 mm
    width
    23 mm
    market segment
    Small commercial
    Residential
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    NF C 68-102
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Swedish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 87.7 KB
    Date 11/28/06
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 482.4 KB
    Date 4/1/15
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/30/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.