Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10906P Image
Discontinued

ISM10906P

Green premium brand logo
Schneider Electric ISM10906P Image
Discontinued
ISM10906P
Green premium brand logo

OptiLine 45 - locking clip - polar white

Show more characteristics
ISM10906P  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Pole
    Post
    Trunking
    product or component type
    Locking clip
    Complementary
    type of pole
    Two-sided
    One-sided
    type of post
    Two-sided
    One-sided
    colour tint
    Polar white (RAL 9003)
    quantity per set
    Set of 10
    trunking material
    Plastic
    Aluminium
    trunking dimension
    75 x 55 mm
    95 x 55 mm
    185 x 55 mm
    165 x 55 mm
    140 x 55 mm
    pole/post surface finish
    Anodized
    Powder coated
    pole fixing mode
    Free-standing
    Tension-mounted
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    23 mm
    height
    45 mm
    width
    23 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English6
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - locking clip - polar white
    Description
    OptiLine 45 - locking clip - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine 45 - locking clip - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Size pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - locking clip - polar white
    Description
    OptiLine 45 - locking clip - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine 45 - locking clip - polar white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - locking clip - polar white
    Description
    OptiLine 45 - locking clip - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine 45 - locking clip - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /