Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10908 Image

ISM10908

Schneider Electric ISM10908 Image
ISM10908

OptiLine 45 OptiLine 70 - tool

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    OptiLine 70
    cabling installation system
    Trunking
    product type
    Tool
    trunking material
    Plastic
    trunking dimension
    80 x 55 mm
    155 x 55 mm
    185 x 55 mm
    75 x 55 mm
    140 x 55 mm
    165 x 55 mm
    120 x 55 mm
    95 x 55 mm
    Complementary
    colour
    Orange
    product material
    Steel
    quantity package 1 / unit
    1 piece
    length
    80 mm
    height
    230 mm
    width
    22 mm
    Environment
    standards
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    Packing Units
    Package 1 Weight
    350.000 g
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10908 : OptiLine 45 OptiLine 70 - tool
    Description
    OptiLine 45 OptiLine 70 - tool
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    OptiLine 45 OptiLine 70 - tool
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 cable trunking system-Declaration of conformity (Version V1.0)
    Description
    Declaration of conformity for OptiLine 70
    prp.document.label.format pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10908 : OptiLine 45 OptiLine 70 - tool
    Description
    OptiLine 45 OptiLine 70 - tool
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    OptiLine 45 OptiLine 70 - tool
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    PEP OptiLine Mini PVC Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    prp.document.label.format pdf
    Size 892.1 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    PEP OptiLine Mini PC/ABS Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    prp.document.label.format pdf
    Size 891.6 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10908 : OptiLine 45 OptiLine 70 - tool
    Description
    OptiLine 45 OptiLine 70 - tool
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    OptiLine 45 OptiLine 70 - tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.