Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10951 Image

ISM10951

Green premium brand logo
Schneider Electric ISM10951 Image
ISM10951
Green premium brand logo

OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Joint cover piece for front cover
    colour
    Aluminium metallic
    quantity package 1 / unit
    Set of 5
    Complementary
    trunking material
    Aluminium
    trunking dimension
    165 x 55 mm
    140 x 55 mm
    185 x 55 mm
    95 x 55 mm
    75 x 55 mm
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    23 mm
    height
    47 mm
    width
    20 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 92.4 KB
    Date 11/8/11
    Description
    Installation manual
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 50.1 KB
    Date 2/22/06
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 204.3 KB
    Date 9/29/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    OptiLine 45 - joint cover piece for front cover - PC/ABS - aluminium metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /