Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM10955 Image

ISM10955

Green premium brand logo
Schneider Electric ISM10955 Image
ISM10955
Green premium brand logo

OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Internal jointing and earthing piece
    quantity package 1 / unit
    Set of 10
    Complementary
    trunking material
    Plastic
    Aluminium
    trunking dimension
    140 x 55 mm
    185 x 55 mm
    80 x 55 mm
    95 x 55 mm
    155 x 55 mm
    120 x 55 mm
    165 x 55 mm
    75 x 55 mm
    product material
    Zinc untreated
    length
    26 mm
    height
    4 mm
    width
    6 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10955 : OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 206.9 KB
    Date 2/17/11
    OptiLine 70 cable trunking system (Version 1.0)
    Description
    Declaration of conformity for OptiLine 70
    prp.document.label.format pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10955 : OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    OptiLine 50 Aluminium trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 898.7 KB
    Date 3/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10955 : OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    OptiLine 45 OptiLine 70 - internal jointing and earthing piece - zinc
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.