Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 70
Schneider Electric ISM11151 Image

ISM11151

Green premium brand logo
Schneider Electric ISM11151 Image
ISM11151
Green premium brand logo

OptiLine 70 - internal corner - PC/ABS - aluminium metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    product type
    Internal corner
    colour
    Aluminium metallic
    quantity package 1 / unit
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    80 x 55 mm
    fixing mode
    Snap-fitted
    product material
    PC/ABS painted
    length
    117 mm
    height
    89 mm
    width
    117 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 121.1 KB
    Date 8/11/07
    prp.document.label.format pdf
    Size 123.4 KB
    Date 8/11/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11151 : OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 cable trunking system (Version 1.0)
    Description
    Declaration of conformity for OptiLine 70
    prp.document.label.format pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11151 : OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11151 : OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 70 - internal corner - PC/ABS - aluminium metallic
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /