Welcome to the Schneider Electric corporate Website

Select your location

View all OptiLine Mini
Schneider Electric ISM14130 Image

ISM14130

Schneider Electric ISM14130 Image
ISM14130

OptiLine - minitrunking - 12 x 20 mm PC/ABS - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Optiline
    cabling installation system
    Trunking
    product type
    Mini trunking
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    colour
    White (RAL 9010)
    trunking dimension
    12 x 20 mm
    fixing mode
    Pre-punched fixing hole 100 mm
    Power cable: screw-fixed
    material
    PC/ABS
    quantity per package
    42 m
    operating temperature
    -15…60 °C
    length
    2100 mm
    height
    20 mm
    width
    12 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1:2005
    EN 50085-2-1:2006
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    environmental characteristic
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 1/10/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14130 : OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 230.6 KB
    Date 11/8/19
    Size pdf
    Size 110.9 KB
    Date 2/17/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14130 : OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP OptiLine Mini PC/ABS Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    Size pdf
    Size 891.6 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14130 : OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - minitrunking - 12 x 20 mm PC/ABS - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /