Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine Mini
Schneider Electric ISM14280P Image

ISM14280P

Green premium brand logo
Schneider Electric ISM14280P Image
ISM14280P
Green premium brand logo

OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Optiline
    product or component type
    Adaptor
    colour tint
    Polar white
    quantity per set
    Set of 1
    Complementary
    mounting location
    12 x 30 mm mini trunking
    range compatibility
    Alréa 1 gang wiring device
    device composition
    Spacer
    Blind cover
    material
    PC/ABS
    length
    62 mm
    height
    101 mm
    width
    30 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Optiline Mini Trunking (Version 2.2)
    Description
    All the elements that compose the M+Optiline Mini Trunking System for a efficient and nice electrical installation.
    Size pdf
    Size 1.3 MB
    Date 10/17/19
    Description
    All the elements that compose the M+Optiline Mini Trunking System for a efficient and nice electrical installation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP OptiLine Mini PC/ABS Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    Size pdf
    Size 891.6 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    OptiLine - adaptor for mini trunking 12 x 30 mm - 1 x Alréa outlet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /