Welcome to the Schneider Electric corporate Website

Select your location

View all OptiLine Mini
Schneider Electric ISM14608 Image

ISM14608

Green premium brand logo
Schneider Electric ISM14608 Image
ISM14608
Green premium brand logo

OptiLine - fly-over 25 x 60 mm - ABS - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Mini trunking
    product type
    Fly-over
    trunking type
    Mini trunking
    D_RANGE_COMPATIBILITY
    OptiLine
    Complementary
    trunking material
    Plastic
    colour
    White (RAL 9010)
    trunking dimension
    25 x 60 mm
    fixing mode
    Snap-fitted
    environmental characteristic
    Halogen free
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per package
    Set of 10
    operating temperature
    -25…60 °C
    length
    55 mm
    height
    20 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1:2005
    EN 50085-2-1:2006
    IP degree of protection
    IP40
    IK degree of protection
    IK06
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14608 : OptiLine - fly-over 25 x 60 mm - ABS - white
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.9 KB
    Date 2/17/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14608 : OptiLine - fly-over 25 x 60 mm - ABS - white
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP OptiLine Mini PVC Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    Size pdf
    Size 892.1 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    PEP OptiLine Mini PC/ABS Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    Size pdf
    Size 891.6 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14608 : OptiLine - fly-over 25 x 60 mm - ABS - white
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    OptiLine - fly-over 25 x 60 mm - ABS - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /