Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine Mini
Schneider Electric ISM14709P Image

ISM14709P

Green premium brand logo
Schneider Electric ISM14709P Image
ISM14709P
Green premium brand logo

OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Mini trunking
    product type
    Bend 90°
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    colour
    Polar white
    trunking dimension
    15 x 35 mm
    fixing mode
    Snap-fitted
    environmental characteristic
    Halogen free
    material
    PC/ABS
    quantity per package
    Set of 10
    operating temperature
    -25…60 °C
    length
    35 mm
    height
    15 mm
    width
    35 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1:2005
    EN 50085-2-1:2006
    IP degree of protection
    IP40
    IK degree of protection
    IK06
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 230.6 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP OptiLine Mini PC/ABS Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    Size pdf
    Size 891.6 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    OptiLine - bend 90° - 15 x 35 mm - PC/ABS - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /