Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 70
Schneider Electric ISM15000 Image
Discontinued

ISM15000

Schneider Electric ISM15000 Image
Discontinued
ISM15000

OptiLine 70 - adaptor - 2 modules - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM15000 is replaced by:
Product
Qty
ISM15000P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    range of product
    OptiLine 70
    cabling installation system
    Post
    Pole
    Trunking
    Service box
    product type
    Adaptor
    trunking material
    Plastic
    Aluminium
    type of pole
    Two installation boxes
    One-sided
    Two-sided
    One installation box
    type of post
    Two-sided
    One-sided
    type of service box
    Service box kit
    trunking dimension
    185 x 55 mm
    120 x 55 mm
    155 x 55 mm
    80 x 55 mm
    95 x 55 mm
    configuration
    Empty
    suitable for
    Altira wiring device
    Unica wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    Complementary
    number of modules
    2 modules
    colour
    White (RAL 9010)
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    140 mm
    height
    73 mm
    width
    80 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Modular device adaptor, 2-module (Version 2)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 236.8 KB
    Date 9/30/09
    Description
    Installation manual
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /