Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 70
Schneider Electric ISM15001P Image

ISM15001P

Schneider Electric ISM15001P Image
ISM15001P

OptiLine 70 - adaptor - 3 modules - polar white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    Pole
    product type
    Adaptor
    trunking material
    Aluminium
    Plastic
    type of pole
    One-sided
    Two-sided
    trunking dimension
    155 x 55 mm
    95 x 55 mm
    185 x 55 mm
    120 x 55 mm
    80 x 55 mm
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    Complementary
    number of modules
    3 modules
    colour
    Polar white (RAL 9003)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    185 mm
    height
    73 mm
    width
    94 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /