Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15004 Image
To be discontinued

ISM15004

Green premium brand logo
Schneider Electric ISM15004 Image
To be discontinued
ISM15004
Green premium brand logo

OptiLine 70 - terminal block - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Pole
    Post
    Trunking
    Service box
    product or component type
    Terminal block
    Complementary
    type of pole
    One-sided
    Two-sided
    type of post
    Two-sided
    One-sided
    type of service box
    Service box kit
    device presentation
    Empty
    colour tint
    White
    quantity per set
    Set of 10
    trunking material
    Aluminium
    Plastic
    trunking dimension
    80 x 55 mm
    120 x 55 mm
    155 x 55 mm
    185 x 55 mm
    95 x 55 mm
    product compatibility
    Altira wiring device
    Unica wiring device
    pole/post surface finish
    Anodized
    Powder coated
    pole fixing mode
    Free-standing
    Tension-mounted
    material
    Brass
    PPO (polyphenylene oxide)
    length
    14 mm
    height
    10 mm
    width
    10 mm
    market segment
    Residential
    Small commercial
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Size pdf
    Size 24.5 KB
    Date 10/10/06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - terminal block - white
    Description
    OptiLine 70 - terminal block - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    OptiLine 70 - terminal block - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - terminal block - white
    Description
    OptiLine 70 - terminal block - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    OptiLine 70 - terminal block - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - terminal block - white
    Description
    OptiLine 70 - terminal block - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    OptiLine 70 - terminal block - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /