Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15101 Image
Discontinued

ISM15101

Green premium brand logo
Schneider Electric ISM15101 Image
Discontinued
ISM15101
Green premium brand logo

OptiLine 70 - adaptor for Altira wiring device - 2 modules - white

Show more characteristics
Commercial status
End-of-service on 31 October 2018
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM15101 is replaced by:
Product
Qty
ISM15101P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    Pole
    Post
    Service box
    product type
    Adaptor
    trunking material
    Plastic
    Aluminium
    type of pole
    Two installation boxes
    Two-sided
    One-sided
    One installation box
    type of post
    Two-sided
    One-sided
    type of service box
    Service box kit
    trunking dimension
    185 x 55 mm
    80 x 55 mm
    95 x 55 mm
    155 x 55 mm
    120 x 55 mm
    configuration
    Empty
    suitable for
    Altira wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Tension-mounted
    Complementary
    number of modules
    2 modules
    colour
    White (RAL 9010)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    140 mm
    height
    73 mm
    width
    35 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP21
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Poles (Version 3)
    Description
    Technical leaflet
    Size pdf
    Size 885 KB
    Date 10/13/09
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Posts (Version 2)
    Description
    Technical leaflet
    Size pdf
    Size 497.6 KB
    Date 10/13/09
    Description
    Technical leaflet
    Size pdf
    Size 138.8 KB
    Date 2/17/07
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /