Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15122 Image
Discontinued

ISM15122

Green premium brand logo
Schneider Electric ISM15122 Image
Discontinued
ISM15122
Green premium brand logo

OptiLine 70 - outlet kit - 3 modules

Show more characteristics
Commercial status
End-of-service on 31 October 2018
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Trunking
    Pole
    product or component type
    Outlet kit
    Complementary
    trunking material
    Plastic
    Aluminium
    type of pole
    Two-sided
    One-sided
    colour tint
    White (RAL 9010)
    trunking dimension
    95 x 55 mm
    185 x 55 mm
    120 x 55 mm
    80 x 55 mm
    155 x 55 mm
    accessory / separate part destination
    Altira
    pole/post surface finish
    Powder coated
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    number of modules
    3 modules
    material
    PC/ABS
    quantity per set
    1 piece
    length
    185 mm
    height
    73 mm
    width
    35 mm
    market segment
    Small commercial
    Residential
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP21
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Size pdf
    Size 54.7 KB
    Date 2/17/07
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /