Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15150P Image
Discontinued

ISM15150P

Schneider Electric ISM15150P Image
Discontinued
ISM15150P

OptiLine 70 - c/c 83 adaptor - for Latin American WD - polar white

Show more characteristics
ISM15150P  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    Post
    product type
    Adaptor
    trunking material
    Plastic
    Aluminium
    type of post
    One-sided
    Two-sided
    trunking dimension
    185 x 55 mm
    120 x 55 mm
    95 x 55 mm
    suitable for
    wiring device c/c 83 mm
    Complementary
    colour
    Polar white (RAL 9003)
    fixing mode
    Screw-fixed
    product material
    ABS
    quantity package 1 / unit
    Set of 1
    length
    108 mm
    height
    71 mm
    width
    24 mm
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP21
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /