Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15201 Image
Discontinued

ISM15201

Green premium brand logo
Schneider Electric ISM15201 Image
Discontinued
ISM15201
Green premium brand logo

OptiLine 70 - adaptor for Unica wiring device - 2 modules - white

Show more characteristics
Commercial status
End-of-service on 06 February 2018
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Pole
    Trunking
    Service box
    Post
    product type
    Adaptor
    trunking material
    Aluminium
    Plastic
    type of pole
    Two-sided
    Two installation boxes
    One installation box
    One-sided
    type of post
    One-sided
    Two-sided
    type of service box
    Service box kit
    trunking dimension
    120 x 55 mm
    185 x 55 mm
    80 x 55 mm
    95 x 55 mm
    155 x 55 mm
    configuration
    Empty
    suitable for
    Unica wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    Complementary
    number of modules
    2 modules
    colour
    White (RAL 9010)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    140 mm
    height
    73 mm
    width
    28 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP21
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Poles (Version 3)
    Description
    Technical leaflet
    Size pdf
    Size 885 KB
    Date 10/13/09
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Posts (Version 2)
    Description
    Technical leaflet
    Size pdf
    Size 497.6 KB
    Date 10/13/09
    Description
    Technical leaflet
    Size pdf
    Size 167.9 KB
    Date 7/1/08
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /