Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15207 Image
Discontinued

ISM15207

Schneider Electric ISM15207 Image
Discontinued
ISM15207

OptiLine 70 - adaptor - 3 modules

Show more characteristics
ISM15207  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    Pole
    product type
    Adaptor
    trunking material
    Plastic
    Aluminium
    type of pole
    Two-sided
    One-sided
    trunking dimension
    95 x 55 mm
    185 x 55 mm
    120 x 55 mm
    155 x 55 mm
    80 x 55 mm
    suitable for
    Unica wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    Complementary
    number of modules
    3 modules
    colour
    Aluminium metallic
    fixing mode
    Snap-fitted
    product material
    PC/ABS painted
    quantity package 1 / unit
    Set of 1
    length
    185 mm
    height
    73 mm
    width
    28 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP21
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Poles (Version 3)
    Description
    Technical leaflet
    Size pdf
    Size 885 KB
    Date 10/13/09
    Description
    Technical leaflet
    Size pdf
    Size 171.1 KB
    Date 7/1/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /