Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18020 Image

ISM18020

Green premium brand logo
Schneider Electric ISM18020 Image
ISM18020
Green premium brand logo

Thorsman - TML-E - cover - white RAL 9003 - 2.5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Trunking cover
    trunking material
    Plastic
    quantity per set
    25 m
    ambient air temperature for operation
    -20…60 °C
    Complementary
    colour tint
    White (RAL 9003)
    fixing mode
    Snap-fitted
    material
    PVC (polyvinyl chloride)
    Environment
    IP degree of protection
    IP40
    length
    2500 mm
    height
    80 mm
    width
    15 mm
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18020 : Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18020 : Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18020 : Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - TML-E - cover - white RAL 9003 - 2.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.