Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric ISM18200 Image
Discontinued

ISM18200

Green premium brand logo
Schneider Electric ISM18200 Image
Discontinued
ISM18200
Green premium brand logo

Thorsman - TML-E - cover - white RAL 9010 - 2.5 m

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Trunking cover
    trunking material
    Plastic
    quantity per set
    25 m
    ambient air temperature for operation
    -20…60 °C
    Complementary
    colour tint
    White (RAL 9010)
    fixing mode
    Snap-fitted
    material
    PVC (polyvinyl chloride)
    Environment
    IP degree of protection
    IP40
    length
    2500 mm
    height
    75 mm
    width
    22 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18200 : Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
    Description
    Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18200 : Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
    Description
    Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Thorsman - TML-E - cover - white RAL 9010 - 2.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /