Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18208 Image
Discontinued

ISM18208

Green premium brand logo
Schneider Electric ISM18208 Image
Discontinued
ISM18208
Green premium brand logo

Thorsman - TML-E - junction unit T - white RAL9010

Show more characteristics
ISM18208 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    T-junction
    cabling installation system
    Trunking
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    mounting location
    Wall mounting
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    85 mm
    height
    85 mm
    width
    28 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Cadmium free
    Lead free
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18208 : Thorsman - TML-E - junction unit T - white RAL9010
    Description
    Thorsman - TML-E - junction unit T - white RAL9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Thorsman - TML-E - junction unit T - white RAL9010
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18208 : Thorsman - TML-E - junction unit T - white RAL9010
    Description
    Thorsman - TML-E - junction unit T - white RAL9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Thorsman - TML-E - junction unit T - white RAL9010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.