Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18228 Image
Discontinued

ISM18228

Schneider Electric ISM18228 Image
Discontinued
ISM18228

Thorsman - TML - E - junction unit T - white RAL 9003

Show more characteristics
ISM18228 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    T-junction
    cabling installation system
    Trunking
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 1
    Complementary
    mounting location
    Wall mounting
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    85 mm
    height
    85 mm
    width
    28 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Lead free
    Cadmium free
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.