Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18346 Image
Discontinued

ISM18346

Schneider Electric ISM18346 Image
Discontinued
ISM18346

Thorsman - TML-E - stop end - beige

Show more characteristics
ISM18346 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Stop end
    cabling installation system
    Trunking
    colour tint
    Beige (RAL 1015)
    quantity per set
    Set of 2
    Complementary
    trunking material
    Plastic
    fixing mode
    By screws
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    27 mm
    height
    79 mm
    width
    24 mm
    Environment
    environmental health and issues
    Lead free
    Cadmium free
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.