Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric ISM18405 Image
Discontinued

ISM18405

Schneider Electric ISM18405 Image
Discontinued
ISM18405

Thorsman - TML-E - installation box kit - 1-module - beige

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Installation box
    colour tint
    Beige (RAL 1015)
    product destination
    Wiring device c/c 60 mm
    aesthetic name
    Unica Basic
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    device composition
    Floor adaptor
    Fixing screws
    Frame
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    171 mm
    height
    86 mm
    width
    44 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /