Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18410 Image
Discontinued

ISM18410

Schneider Electric ISM18410 Image
Discontinued
ISM18410

Thorsman - TML-E - installation box kit - 1-module -white RAL 9010

Show more characteristics
ISM18410 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Installation box
    colour tint
    White (RAL 9010)
    product destination
    Wiring device c/c 60 mm
    aesthetic name
    Unica Basic
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    device composition
    Frame
    Wall adaptor
    Fixing screws
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    175 mm
    height
    88 mm
    width
    44 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.