Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20100 Image

ISM20100

Green premium brand logo
Schneider Electric ISM20100 Image
ISM20100
Green premium brand logo

OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    shape
    Oval
    cabling installation system
    Pole
    Product type
    Pole
    device presentation
    Empty
    type of pole
    One-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    adjustment
    Adjustable in height: 400 mm
    Complementary
    Additional information
    Adjustability of ceiling fixing 400 mm
    Colour
    Natural
    front opening size
    45 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    2700…3100 mm
    width
    68 mm
    cover type
    1 45 mm in aluminium anodized
    Useful cross section
    442 mm²
    compartment partitioning
    1 compartment
    market segment
    Small commercial
    Residential
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 60598-2-2
    IEC 1084-2-4
    NF C 68-102
    SS 424 10 32
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 428.4 KB
    Date 8/14/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20100 : OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 116.4 KB
    Date 2/21/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20100 : OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20100 : OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 45 - pole - tension-mounted - one-sided - natural - 2700-3100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /