Welcome to the Schneider Electric corporate Website

Select your location

View all OptiLine 45
Schneider Electric ISM20107P Image

ISM20107P

Green premium brand logo
Schneider Electric ISM20107P Image
ISM20107P
Green premium brand logo

OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    Two-sided
    pole/post surface finish
    Powder coated
    pole fixing mode
    Tension-mounted
    Complementary
    Colour
    Polar white (RAL 9003)
    front opening size
    45 mm
    material
    Aluminium powder coated
    Quantity package 1 / unit
    Set of 1
    height
    2700…3100 mm
    length
    90 mm
    width
    116 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 60598-2-2
    IEC 1084-2-4
    NF C 68-102
    SS 424 10 32
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 428.4 KB
    Date 8/14/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20107P : OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20107P : OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Size pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20107P : OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    OptiLine 45 - pole - tension-mounted - two-sided - polar white - 2700-3100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /