Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20123 Image
Discontinued

ISM20123

Schneider Electric ISM20123 Image
Discontinued
ISM20123

OptiLine 45 - pole - tension-mounted - two-sided - white - 3900-4300 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM20123 is replaced by:
Product
Qty
ISM20123P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Substitution date: 01 July 2014
1
  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    device presentation
    Empty
    type of pole
    Two-sided
    pole/post surface finish
    Powder coated
    pole fixing mode
    Tension-mounted
    socket additional information
    Unearthed
    Complementary
    Additional information
    Adjustability of ceiling fixing 400 mm
    Colour
    White
    front opening size
    45 mm
    material
    Aluminium powder coated
    Quantity package 1 / unit
    Set of 1
    height
    3900…4300 mm
    width
    116 mm
    market segment
    Residential
    Small commercial
    Environment
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 428.4 KB
    Date 8/14/14
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /