Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20132 Image

ISM20132

Schneider Electric ISM20132 Image
ISM20132

OptiLine 45 - pole - free-standing - two-sided - natural - 2150 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    device presentation
    Empty
    type of pole
    Two-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    socket additional information
    Unearthed
    Complementary
    Colour
    Natural
    front opening size
    45 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    2150 mm
    width
    116 mm
    market segment
    Small commercial
    Residential
    Environment
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 466.5 KB
    Date 5/21/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20132 : OptiLine 45 - pole - free-standing - two-sided - natural - 2150 mm
    Description
    OptiLine 45 - pole - free-standing - two-sided - natural - 2150 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    OptiLine 45 - pole - free-standing - two-sided - natural - 2150 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /