Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20142 Image

ISM20142

Schneider Electric ISM20142 Image
ISM20142

OptiLine 45 - pole with 4 boxes - tension-mounted - natural - 3100-3500 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    device presentation
    Empty
    type of pole
    Four installation boxes
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    socket additional information
    Unearthed
    Complementary
    Additional information
    Adjustability of ceiling fixing 400 mm
    Colour
    Natural
    front opening size
    45 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    3100…3500 mm
    width
    149 mm
    Environment
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    10 kg
    Package 1 Height
    16 cm
    Package 1 width
    29 cm
    Package 1 Length
    303 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 300.3 KB
    Date 5/21/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20142 : ISM20142_ROHS_DECLARATION
    Description
    ISM20142_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    ISM20142_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.