Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20149 Image
Discontinued

ISM20149

Schneider Electric ISM20149 Image
Discontinued
ISM20149

OptiLine 45 - pole - free-standing - 4 boxes - white - 2450 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM20149 is replaced by:
Product
Qty
ISM20149P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Substitution date: 01 July 2014
1
  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    Four installation boxes
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    Complementary
    Additional information
    Flexible conduit 2000 mm
    Colour
    White (RAL 9010)
    front opening size
    45 mm
    material
    Aluminium powder coated
    Quantity package 1 / unit
    Set of 1
    height
    2450 mm
    width
    149 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 60598-2-2
    IEC 1084-2-4
    NF C 68-102
    SS 424 10 32
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
  • View more View less

    Documents

    Language
    • English2
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /