Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20320 Image
Discontinued

ISM20320

Schneider Electric ISM20320 Image
Discontinued
ISM20320

OptiLine 45 - service box - pre-defined, with outlets

Show more characteristics
ISM20320 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    configuration
    Pre-defined, with outlets
    outlet range
    Altira
    Complementary
    number of power socket outlets
    4 x standard power socket pin earth
    number of data socket outlets
    2 x RJ45 Cat.6 U/UTP
    colour
    Natural
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    279 mm
    height
    68 mm
    width
    49 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN-AW-6063
    IEC 1084-1
    IEC 1084-2-4
    SS 424 10 32
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    700.000 g
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 185.2 KB
    Date 2/20/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.