Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20401 Image

ISM20401

Schneider Electric ISM20401 Image
ISM20401

OptiLine 45 - service box - pop-up - 4-modules - empty

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Pop-up
    configuration
    Empty
    Complementary
    colour
    Natural
    number of modules
    4 modules
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    297 mm
    height
    112 mm
    diameter
    100 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.243 kg
    Package 1 Height
    15.5 cm
    Package 1 width
    17.5 cm
    Package 1 Length
    64 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    24
    Package 2 Weight
    41.832 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Manual pop-up desk box (Version 0)
    Description
    Installation manual - OptiLine 45
    prp.document.label.format pdf
    Size 175.3 KB
    Date 4/29/10
    Description
    Installation manual - OptiLine 45
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20401 : OptiLine 45 - service box - pop-up - 4-modules - empty
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20401 : OptiLine 45 - service box - pop-up - 4-modules - empty
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20401 : OptiLine 45 - service box - pop-up - 4-modules - empty
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 45 - service box - pop-up - 4-modules - empty
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.