Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20426 Image

ISM20426

Schneider Electric ISM20426 Image
ISM20426

OptiLine 45 - mounting kit for 4 modules service box - natural - 240x8x37 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    product type
    Mounting kit
    colour tint
    Natural
    quantity package 1 / unit
    Set of 1
    Complementary
    product destination
    Service box 4 modules
    device composition
    Screws
    Bracket
    Profile
    fixing mode
    By screws
    product material
    Aluminium natural anodized
    length
    240 mm
    height
    8 mm
    width
    37 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 1084-1
    IEC 1084-2-4
    SS 424 10 32:1989
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    153 g
    Package 1 Height
    1.5 cm
    Package 1 width
    16 cm
    Package 1 Length
    26 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20426 : ISM20426_ROHS_CHINA_DECLARATION
    Description
    ISM20426_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    ISM20426_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20426 : ISM20426_ROHS_DECLARATION
    Description
    ISM20426_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    ISM20426_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.