Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20439 Image
Discontinued

ISM20439

Schneider Electric ISM20439 Image
Discontinued
ISM20439

OptiLine 45 - service box - basic - 4 x uninter pin-earth -pre-wired

Show more characteristics
ISM20439 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    outlet range
    Altira
    Complementary
    number of power socket outlets
    4 x uninterrupted power socket pin earth
    colour
    Natural
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    285 mm
    height
    62 mm
    width
    60 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    0.830 kg
    Package 1 Height
    0.620 dm
    Package 1 width
    0.650 dm
    Package 1 Length
    2.900 dm
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 165.4 KB
    Date 5/28/13
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.