Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM20521 Image

ISM20521

Schneider Electric ISM20521 Image
ISM20521

OptiLine 70 - pole - free-standing - two-sided - natural - 2420 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    OptiLine
    product name
    OptiLine 70
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    Two-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Complementary
    Colour
    Natural
    front opening size
    70 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    2420 mm
    length
    118 mm
    width
    120 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 1084-2-4
    SS 424 10 32
    EN-AW-6063
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Technical leaflet OptiLine 70 Poles (Version 3)
    Description
    Technical leaflet
    Size pdf
    Size 885 KB
    Date 10/13/09
    Description
    Technical leaflet
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 Service Pole (Version 1.0)
    Description
    Intertek Semko AB
    Size pdf
    Size 857.4 KB
    Date 12/2/07
    Description
    Intertek Semko AB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - pole - free-standing - two-sided - natural - 2420 mm
    Description
    OptiLine 70 - pole - free-standing - two-sided - natural - 2420 mm
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    OptiLine 70 - pole - free-standing - two-sided - natural - 2420 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Size pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 230.1 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /