Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 70
Schneider Electric ISM20551P Image

ISM20551P

Schneider Electric ISM20551P Image
ISM20551P

OptiLine 70 - ceiling frame - 2-sided pole - polar white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    cabling installation system
    Pole
    product or component type
    Ceiling frame
    Complementary
    type of pole
    Two-sided
    colour tint
    Polar white (RAL 9003)
    quantity per set
    Set of 1
    pole/post surface finish
    Anodized
    Powder coated
    pole fixing mode
    Tension-mounted
    fixing mode
    Self-sticking
    material
    PS (polystyrene)
    length
    167 mm
    height
    1 mm
    width
    170 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20551P : OptiLine 70 - ceiling frame - 2-sided pole - polar white
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20551P : OptiLine 70 - ceiling frame - 2-sided pole - polar white
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20551P : OptiLine 70 - ceiling frame - 2-sided pole - polar white
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    OptiLine 70 - ceiling frame - 2-sided pole - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /