Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM50530 Image

ISM50530

Schneider Electric ISM50530 Image
ISM50530

OptiLine 45 - floor access box - without modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    cabling installation system
    Floor box
    product type
    Floor access box
    type of floor
    In-cavity floor
    Screeded floor
    Raised floor
    floor box shape
    Rectangular
    colour
    Grey (RAL 7011)
    quantity package 1 / unit
    1 piece
    Complementary
    number of modules
    Without modules
    product material
    Steel
    PA6
    length
    199 mm
    height
    33 mm
    width
    276 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 61084-1:ed. 1, 1991
    IEC 61084-2-2:2003
    operating temperature
    -25…60 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • German1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.8 KB
    Date 12/13/08
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50530 : ISM50530_ROHS_DECLARATION
    Description
    ISM50530_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ISM50530_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Description
    PEP: OptiLine 45 Floor Boxes
    prp.document.label.format pdf
    Size 173.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 Floor Boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /