Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM50638 Image
To be discontinued

ISM50638

Green premium brand logo
Schneider Electric ISM50638 Image
To be discontinued
ISM50638
Green premium brand logo

OptiLine 45 - Altira floor outlet box - 8 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Floor box
    product type
    Altira floor outlet box
    type of floor
    Screeded floor
    Raised floor
    In-cavity floor
    floor box shape
    Rectangular
    colour
    Grey (RAL 7011)
    quantity package 1 / unit
    1 piece
    Complementary
    number of modules
    8 modules
    product material
    Steel
    PA6
    PC/ABS
    length
    199 mm
    height
    72 mm
    width
    276 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 61084-1:ed. 1, 1991
    IEC 61084-2-2:2003
    operating temperature
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Floor outlet box, 8-module (Version 6)
    Description
    Installation manual
    Size pdf
    Size 313.1 KB
    Date 3/31/11
    Description
    Installation manual
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 Floor Outlet Box (Version 1.0)
    Description
    Intertek Semko AB
    Size pdf
    Size 702.8 KB
    Date 12/3/07
    Description
    Intertek Semko AB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - Altira floor outlet box - 8 modules
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Description
    PEP: OptiLine 45 Floor Boxes
    Size pdf
    Size 173.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 Floor Boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - Altira floor outlet box - 8 modules
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - Altira floor outlet box - 8 modules
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 45 - Altira floor outlet box - 8 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /