Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM50800 Image

ISM50800

Green premium brand logo
Schneider Electric ISM50800 Image
ISM50800
Green premium brand logo

OptiLine 45 - base box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine
    cabling installation system
    Floor box
    product type
    Base box
    type of floor
    Raised floor
    In-cavity floor
    Screeded floor
    floor box shape
    Rectangular
    Square
    colour
    Blue (RAL 5003)
    quantity package 1 / unit
    10 pieces
    Complementary
    suitable for
    For 1-2 outlets
    number of modules
    2 modules
    product material
    PA6
    length
    126 mm
    height
    23 mm
    width
    64 mm
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50800 : OptiLine 45 - base box
    Description
    OptiLine 45 - base box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    OptiLine 45 - base box
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50800 : OptiLine 45 - base box
    Description
    OptiLine 45 - base box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    OptiLine 45 - base box
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Description
    PEP: OptiLine 45 Floor Boxes
    prp.document.label.format pdf
    Size 173.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 Floor Boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50800 : OptiLine 45 - base box
    Description
    OptiLine 45 - base box
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    OptiLine 45 - base box
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /