Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric ISM50819 Image

ISM50819

Schneider Electric ISM50819 Image
ISM50819

OptiLine 50 - lid infill linoleum for 15 module plastic box

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Floor outlet box
    product type
    Lid infill
    floor box shape
    Rectangular
    colour
    Grey
    quantity package 1 / unit
    1 piece
    Complementary
    suitable for
    For 15 module plastic box
    fixing mode
    Self-adhesive tape
    product material
    Linoleum
    length
    6 mm
    height
    162 mm
    width
    316 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 76.8 KB
    Date 2/15/11
    Size pdf
    Size 126.8 KB
    Date 2/15/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50819_ROHS_DECLARATION
    Description
    ISM50819_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    ISM50819_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /