Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric ISM50851 Image

ISM50851

Green premium brand logo
Schneider Electric ISM50851 Image
ISM50851
Green premium brand logo

OptiLine 50 - separation clip for flexible conduit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    product type
    Separation clip
    colour
    Grey metallic
    quantity package 1 / unit
    6 pieces
    Complementary
    suitable for
    For flexible conduit
    fixing mode
    Snap-fitted
    product material
    PP (polypropylene)
    length
    34 mm
    height
    28 mm
    width
    70 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 76.8 KB
    Date 2/15/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 - separation clip for flexible conduit
    Description
    OptiLine 50 - separation clip for flexible conduit
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 50 - separation clip for flexible conduit
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Description
    PEP: OptiLine 45 Floor Boxes
    Size pdf
    Size 173.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 Floor Boxes
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 - separation clip for flexible conduit
    Description
    OptiLine 50 - separation clip for flexible conduit
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 50 - separation clip for flexible conduit
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 - separation clip for flexible conduit
    Description
    OptiLine 50 - separation clip for flexible conduit
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 50 - separation clip for flexible conduit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /