Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM59900 Image
To be discontinued

ISM59900

Green premium brand logo
Schneider Electric ISM59900 Image
To be discontinued
ISM59900
Green premium brand logo

OptiLine 45 - Metal base - Low floor outlet box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    cabling installation system
    Floor box
    type of floor
    In-cavity floor
    Screeded floor
    Raised floor
    floor box shape
    Rectangular
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    product material
    Stainless steel
    length
    335 mm
    height
    54 mm
    width
    297 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59900 : ISM59900_ROHS_CHINA_DECLARATION
    Description
    ISM59900_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ISM59900_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59900 : ISM59900_ROHS_DECLARATION
    Description
    ISM59900_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ISM59900_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59900 : ISM59900_REACH_DECLARATION
    Description
    ISM59900_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ISM59900_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /