Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM59902 Image
To be discontinued

ISM59902

Green premium brand logo
Schneider Electric ISM59902 Image
To be discontinued
ISM59902
Green premium brand logo

OptiLine 45 - Altira floor outlet box - Mount frame - 4 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Floor box
    product type
    Altira floor outlet box
    type of floor
    Raised floor
    Screeded floor
    In-cavity floor
    floor box shape
    Rectangular
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    number of modules
    4 modules
    product material
    Stainless steel
    length
    239 mm
    height
    43 mm
    width
    67.7 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59902_ROHS_DECLARATION
    Description
    ISM59902_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ISM59902_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59902_REACH_DECLARATION
    Description
    ISM59902_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ISM59902_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM59902_ROHS_CHINA_DECLARATION
    Description
    ISM59902_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ISM59902_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /