Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Schneider Electric K10D012QCH Image

K10D012QCH

Schneider Electric K10D012QCH Image
K10D012QCH

cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K10
    [Ith] conventional free air thermal current
    10 A
    product mounting
    Front mounting
    fixing mode
    Ø 16 or 22 mm hole
    cam switch head type
    With front plate 30 x 30 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 0 - 1 - 2 black marking
    cam switch function
    Stepping switch
    return
    Without
    off position
    With Off position
    poles description
    2P
    switching positions
    Right: 270° - 330° - 30°
    IP degree of protection
    Contact block: IP20
    Operating head: IP65 conforming to IEC 60529
    Complementary
    number of steps
    2
    switching angle
    60 °
    [Ui] rated insulation voltage
    440 V (pollution degree 3) conforming to IEC 60947-1
    rated operational power in W
    370 W AC-23A, 110/120 V 1 phase
    750 W AC-23A, 220/240 V 1 phase
    rated power in hp
    0.33 hp at 110/120 V AC, 1 phase
    0.75 hp at 220/240 V AC, 1 phase
    [Ie] rated operational current AC
    10 A at 400 V AC-1
    10 A at 400 V AC-21A
    3 A at 240 V AC-15
    6 A at 120 V AC-15
    [Ie] rated operational current DC
    10 A at 24 V resistive load
    0.3 A at 220 V resistive load
    0.7 A at 110 V resistive load
    electrical durability
    100000000 cycles
    short-circuit protection
    10 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    contact operation
    Slow-break
    electrical connection
    Captive screw clamp terminals, clamping capacity: 2 x 1.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    88 mm
    net weight
    0.045 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3
    EN/IEC 60947-5-1
    product certifications
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    62 g
    Package 1 Height
    4 cm
    Package 1 width
    4.1 cm
    Package 1 Length
    10.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    65
    Package 2 Weight
    4.721 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • German1
    • Italian1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 310 B
    Date 1/31/07
    Description
    UL Certificate
    prp.document.label.format html
    Size 332 B
    Date 1/31/07
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 770.2 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K10D012QCH : cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    prp.document.label.format pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K10D012QCH : cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K10D012QCH : cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cam stepping switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Cam Switch
    Front Mounting by Ø16 mm/0.63 in. or Ø 22 mm/0.87 in. hole


    a
    63 mm/2.48 in.
    e
    support panel thickness: 0.5 mm to 5 mm/0.02 in. to 0.2 in.


  • Mounting and Clearance

    Cam Switch
    Ø 16 mm/0.63 in. and Ø 22 mm/0.87 in. Panel Cut-outs



  • Technical Description

    Link Positions (Factory Mounted)



    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: