Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric K1Q8621Z1 Image
Discontinued

K1Q8621Z1

Schneider Electric K1Q8621Z1 Image
Discontinued
K1Q8621Z1

cam stepping switch - 4-pole - 30 ° - 12 A - front mounting - red handle

Show more characteristics
K1Q8621Z1 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    product mounting
    Front mounting
    fixing mode
    6 screws Ø 5.2 mm
    cam switch head type
    With front plate 55 x 100 mm
    type of operator
    Red handle
    rotary handle padlocking
    With
    presentation of legend
    With metallic legend, 1 - 2 - 3 - 4 black marking
    cam switch function
    Stepping switch
    return
    Without
    off position
    Without Off position
    poles description
    4P
    switching positions
    Intermediate: 30° - 90° - 150°
    Right: 0° - 60° - 120° - 180°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    number of steps
    4
    switching angle
    30 °
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    10500 W AC-21, 500...660 V 3 phases conforming to IEC 60947-3
    1100 W AC-3, 230 V 3 phases conforming to IEC 60947-3
    1500 W AC-23A, 230 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 400 V 1 phase conforming to IEC 60947-3
    1500 W AC-3, 400 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 500 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 690 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 400 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 500 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 690 V 3 phases conforming to IEC 60947-3
    4800 W AC-21, 230 V 3 phases conforming to IEC 60947-3
    600 W AC-3, 230 V 1 phase conforming to IEC 60947-3
    8300 W AC-21, 400 V 3 phases conforming to IEC 60947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 60947-5-1
    2 A at 400 V AC-15 conforming to IEC 60947-5-1
    3 A at 230 V AC-15 conforming to IEC 60947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 60947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 60947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 60947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 60947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 60947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 60947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    maximum operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 60947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
    Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    55 mm
    CAD overall height
    100 mm
    CAD overall depth
    123 mm
    net weight
    0.17 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn (f= 10…150 Hz) conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese4
    • French5
    • German4
    • Italian4
    • Kazakh4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    K1, K2 Cam switches (Version 2019-04-10)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/10/19
    Description
    CCC Certificate
    K1, K2 Cam switches (Version 1.0)
    Description
    CSA Certification Record
    prp.document.label.format pdf
    Size 30.7 KB
    Date 9/21/07
    Description
    CSA Certification Record
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 744 KB
    Date 7/1/15
    prp.document.label.format pdf
    Size 181.6 KB
    Date 5/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K1Q8621Z1 : K1Q8621Z1_ROHS_CHINA_DECLARATION
    Description
    K1Q8621Z1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    K1Q8621Z1_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    prp.document.label.format pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K1Q8621Z1 : K1Q8621Z1_ROHS_DECLARATION
    Description
    K1Q8621Z1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    K1Q8621Z1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K1Q8621Z1 : K1Q8621Z1_REACH_DECLARATION
    Description
    K1Q8621Z1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    K1Q8621Z1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Operating Head and Body with Plastic Base and Key Locking
    Front Mounting by 6 Screws

    55 mm x 100 mm / 2.17 in. x 3.94 in. front plate


    a
    123 mm/4.84 in.
    e
    support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.


  • Mounting and Clearance

    Operating Head and Body with Plastic Base and Key Locking
    Panel Cut-out



  • Technical Description

    Link Positions (Factory Mounted)



    Marking


    Angular Position of Switch



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: