Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric K2B001U Image

K2B001U

Green premium brand logo
Schneider Electric K2B001U Image
K2B001U
Green premium brand logo

body for changeover switch - 1 pole - 45° - 20 A - for Ø 22 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

K2B001U is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 30 April 2020
  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K2
    [Ith] conventional free air thermal current
    20 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Reversing switch
    off position
    With Off position
    poles description
    1P
    switching positions
    Right: 0° - 45°
    Left: 0° - 315°
    mounting location
    Front
    fixing mode
    Ø 22 mm hole
    bezel material
    Plastic
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    16 A
    rated operational power in W
    1300 W AC-3, 230 V 1 phase conforming to IEC 947-3
    14000 W AC-21, 400 V 3 phases conforming to IEC 947-3
    17000 W AC-21, 550...600 V 3 phases conforming to IEC 947-3
    2200 W AC-3, 230 V 3 phases conforming to IEC 947-3
    2200 W AC-3, 400 V 1 phase conforming to IEC 947-3
    4000 W AC-23A, 230 V 3 phases conforming to IEC 947-3
    4000 W AC-3, 400 V 3 phases conforming to IEC 947-3
    4000 W AC-3, 500 V 3 phases conforming to IEC 947-3
    4000 W AC-3, 690 V 3 phases conforming to IEC 947-3
    5500 W AC-23A, 400 V 3 phases conforming to IEC 947-3
    5500 W AC-23A, 500 V 3 phases conforming to IEC 947-3
    5500 W AC-23A, 690 V 3 phases conforming to IEC 947-3
    8000 W AC-21, 230 V 3 phases conforming to IEC 947-3
    [Ie] rated operational current AC
    8 A at 400 V AC-3 3 phases conforming to IEC 947-3
    10.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    14.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    4.7 A at 690 V AC-3 3 phases conforming to IEC 947-3
    6.4 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    6.5 A at 500 V AC-3 3 phases conforming to IEC 947-3
    8.3 A at 230 V AC-3 3 phases conforming to IEC 947-3
    8.9 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    2 A at 500 V AC-15 conforming to IEC 947-5-1
    3 A at 400 V AC-15 conforming to IEC 947-5-1
    4 A at 230 V AC-15 conforming to IEC 947-5-1
    electrical durability
    200000 cycles AC-23
    200000 cycles AC-3
    600000 cycles AC-15
    600000 cycles AC-21
    maximum operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    20 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
    Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    net weight
    0.085 kg
    Environment
    standards
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    CENELEC EN 50013
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
    overvoltage category
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • German3
    • Italian3
    • Kazakh3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 744 KB
    Date 7/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K2B001U : K2B001U_ROHS_CHINA_DECLARATION
    Description
    K2B001U_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    K2B001U_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K2B001U : K2B001U_ROHS_DECLARATION
    Description
    K2B001U_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    K2B001U_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K2B001U : K2B001U_REACH_DECLARATION
    Description
    K2B001U_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    K2B001U_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body with Plastic Base
    Front Mounting by Ø 22 mm/0.87 in. Hole


    a2
    49 mm/1.93 in.


  • Technical Description

    Link Positions (Factory Mounted)



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: