Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric K2H004PLH Image

K2H004PLH

Green premium brand logo
Schneider Electric K2H004PLH Image
K2H004PLH
Green premium brand logo

cam switch - 20 A - front mounting - 1 - 0 - 2 black marking

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K2
    [Ith] conventional free air thermal current
    20 A
    mounting location
    Front
    fixing mode
    Multifixing
    presentation of legend
    With metallic legend, 1 - 0 - 2 black marking
    cam switch function
    2-speed motor pole change switch
    motor type
    Tapped Dahlander winding
    off position
    With Off position
    switching positions
    0-60°-120°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    16 A
    electrical durability
    200000 cycles AC-23
    200000 cycles AC-3
    600000 cycles AC-15
    600000 cycles AC-21
    maximum operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    20 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
    Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    Environment
    standards
    EN 60947-3 for power circuit
    EN 60947-5-1 for control circuit
    IEC 60947-3 for power circuit
    IEC 60947-5-1 for control circuit
    CENELEC EN 50013
    product certifications
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    CSA 240 V 1 hp 1 phase
    UL 240 V 1 hp 3 phases
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
    overvoltage category
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • German1
    • Italian1
    • Kazakh1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Description
    CSA Certification Record
    prp.document.label.format pdf
    Size 30.7 KB
    Date 9/21/07
    Description
    CSA Certification Record
    prp.document.label.format html
    Size 310 B
    Date 1/31/07
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 744 KB
    Date 7/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K2H004PLH : cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    prp.document.label.format pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K2H004PLH : cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K2H004PLH : cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    cam switch - 20 A - front mounting - 1 - 0 - 2 black marking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /