View all
Harmony K

K2K015UL
K2K015UL
body for changeover switch - 5-pole - 30° - 20 A - screw mounting
Show more characteristics-
Characteristics
Main range of product Harmony Kproduct or component type Cam switch bodycomponent name K2[Ith] conventional free air thermal current 20 Asub-assembly composition Contact blocks + fixing platecam switch function Changeover switchoff position Without Off positionpoles description 5Pswitching positions Left: 30°Right: 30°mounting location Frontfixing mode Multifixingbezel material PlasticComplementary switching angle 30 °[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1[Ithe] conventional enclosed thermal current 16 Arated operational power in W 1300 W AC-3, 230 V 1 phase conforming to IEC 947-314000 W AC-21, 400 V 3 phases conforming to IEC 947-317000 W AC-21, 550...600 V 3 phases conforming to IEC 947-32200 W AC-3, 230 V 3 phases conforming to IEC 947-32200 W AC-3, 400 V 1 phase conforming to IEC 947-34000 W AC-23A, 230 V 3 phases conforming to IEC 947-34000 W AC-3, 400 V 3 phases conforming to IEC 947-34000 W AC-3, 500 V 3 phases conforming to IEC 947-34000 W AC-3, 690 V 3 phases conforming to IEC 947-35500 W AC-23A, 400 V 3 phases conforming to IEC 947-35500 W AC-23A, 500 V 3 phases conforming to IEC 947-35500 W AC-23A, 690 V 3 phases conforming to IEC 947-38000 W AC-21, 230 V 3 phases conforming to IEC 947-3[Ie] rated operational current AC 8 A at 400 V AC-3 3 phases conforming to IEC 947-310.8 A at 400 V AC-23A 3 phases conforming to IEC 947-314.6 A at 230 V AC-23A 3 phases conforming to IEC 947-34.7 A at 690 V AC-3 3 phases conforming to IEC 947-36.4 A at 690 V AC-23A 3 phases conforming to IEC 947-36.5 A at 500 V AC-3 3 phases conforming to IEC 947-38.3 A at 230 V AC-3 3 phases conforming to IEC 947-38.9 A at 500 V AC-23A 3 phases conforming to IEC 947-32 A at 500 V AC-15 conforming to IEC 947-5-13 A at 400 V AC-15 conforming to IEC 947-5-14 A at 230 V AC-15 conforming to IEC 947-5-1electrical durability 200000 cycles AC-23200000 cycles AC-3600000 cycles AC-15600000 cycles AC-21maximum operating rate 2.5 cyc/mn AC-212.5 cyc/mn AC-232.5 cyc/mn AC-38.333 cyc/mn AC-15short-circuit current 10000 Ashort-circuit protection 20 A cartridge fuse, type gG[Uimp] rated impulse withstand voltage 4 kV in isolating function6 kV conforming to IEC 947-1contact operation Slow-breakpositive opening Withelectrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²mechanical durability 1000000 cyclesnet weight 0.211 kgEnvironment standards EN/IEC 60947-3 for power circuitEN/IEC 60947-5-1 for control circuitCENELEC EN 50013product certifications CSA 240 V 1 hp 1 phaseCSA 240 V 3 hp 3 phases 2 -pole(s)UL 240 V 1 hp 3 phasesUL 240 V 0.33 hp 1 phase 2 -pole(s)protective treatment TCambient air temperature for operation -25…55 °Cambient air temperature for storage -40…70 °Cshock resistance 30 gn conforming to IEC 68-2-27vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)overvoltage category Class II conforming to IEC 536Class II conforming to NF C 20-030Offer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages6
- English7
- French3
- German3
- Italian3
- Kazakh3
- Russian3
- Spanish4
CADFormatSizeAdd to My DocumentsCam switches, adaptable sub-assemblies, 12 and 20 A, bodies (contact blocks + fixing plate), multi-fixing (Version 1.0)Files in documentdwg43.8 KBdwf2.5 KBdxf62.9 KBSize zipSize 115.4 KBDate 11/23/07Files in documentdwg43.8 KBdwf2.5 KBdxf62.9 KBCam switches, adaptable sub-assemblies, 12 and 20 A, multi-fixing, bodies (contact blocks + fixing plate) (Version 1.0)Files in documentSize zipSize 89.4 KBDate 11/23/07Files in documentInstruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My Documentsbody for changeover switch - 5-pole - 30° - 20 A - screw mountingDescriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mountingSize pdfSize 195.3 KBDate 12/8/19Descriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mountingEU RoHS DeclarationFormatSizeAdd to My Documentsbody for changeover switch - 5-pole - 30° - 20 A - screw mountingDescriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mountingSize pdfSize 195.3 KBDate 12/8/19Descriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mountingREACh DeclarationFormatSizeAdd to My Documentsbody for changeover switch - 5-pole - 30° - 20 A - screw mountingDescriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mountingSize pdfSize 195.3 KBDate 12/8/19Descriptionbody for changeover switch - 5-pole - 30° - 20 A - screw mounting -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.