Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Schneider Electric K63K006YP Image
To be discontinued

K63K006YP

Schneider Electric K63K006YP Image
To be discontinued
K63K006YP

cam reversing star-delta switch - 3-pole - 45° - 63 A - screw mounting

Show more characteristics
Commercial status
Discontinued on 01 July 2020
End-of-service on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K63
    [Ith] conventional free air thermal current
    63 A
    mounting location
    Front
    fixing mode
    4 holes
    cam switch head type
    With front plate 64 x 64 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, delta - Y - 0 - Y - delta black marking
    cam switch function
    Reversing star-delta switch
    return
    Without
    off position
    With Off position
    poles description
    3P
    switching positions
    Left: 0° - 315° - 270°
    Right: 0° - 45° - 90°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to EN/IEC 60947-1
    short-circuit current
    10000 A
    short-circuit protection
    80 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 10 mm²
    Captive screw clamp terminals solid, clamping capacity: 2 x 16 mm²
    tightening torque
    2.5 N.m
    switching capacity in mA
    20000 mA DC at 140 V 3 contact(s) for inductive load (T = 50 ms)
    20000 mA DC at 48 V 1 contact(s) for inductive load (T = 50 ms)
    20000 mA DC at 95 V 2 contact(s) for inductive load (T = 50 ms)
    30000 mA DC at 120 V 2 contact(s) for resistive load (T = 1 ms)
    30000 mA DC at 180 V 3 contact(s) for resistive load (T = 1 ms)
    30000 mA DC at 60 V 1 contact(s) for resistive load (T = 1 ms)
    55000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
    55000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
    55000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
    63000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
    63000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
    63000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
    63000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
    63000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
    63000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
    63000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
    63000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
    63000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
    mechanical durability
    300000 cycles
    CAD overall width
    64 mm
    CAD overall height
    64 mm
    CAD overall depth
    197 mm
    net weight
    0.77 kg
    Environment
    standards
    EN/IEC 60947-3
    product certifications
    CULus 120 V 3 hp 1 phase
    CULus 480 V 25 hp 3 phases
    CULus 240 V 7.5 hp 1 phase
    CULus 240 V 10 hp 3 phases
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    Class II conforming to NF C 20-030
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    762 g
    Package 1 Height
    7.2 cm
    Package 1 width
    7.2 cm
    Package 1 Length
    17.8 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French4
    • German3
    • Italian3
    • Kazakh3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 101.8 KB
    Date 11/23/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 332 B
    Date 1/31/07
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    K30... to K150... Cam selector (Version 05)
    Files in document
    pdf
    85.8 KB
    pdf
    501.3 KB
    prp.document.label.format zip
    Size 587 KB
    Date 9/1/09
    Files in document
    pdf
    85.8 KB
    pdf
    501.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K63K006YP : K63K006YP_ROHS_CHINA_DECLARATION
    Description
    K63K006YP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    K63K006YP_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    prp.document.label.format pdf
    Size 404.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K63K006YP : K63K006YP_ROHS_DECLARATION
    Description
    K63K006YP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    K63K006YP_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K63K006YP : K63K006YP_REACH_DECLARATION
    Description
    K63K006YP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    K63K006YP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front Mounting


    e
    support panel thickness 0.5 to 5.5 mm / 0.02 to 0.22 in in.

    a

    b

    c

    D1

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    157.3

    6.19

    66

    2.60

    64

    2.52

    5.4

    0.21


  • Mounting and Clearance

    Panel Cut-Out
    Front Mounting


    D2

    D3

    G1

    mm

    in.

    mm

    in.

    mm

    in.

    4.5

    0.18

    10

    0.39

    48

    1.89


  • Technical Description

    Link Positions (Factory Mounted)



    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: